Male/Female Extender - A5 (A5 1201)

Male/Female Extender - A5 A5 1201

Product Details:

Manufacturer part number: A5 1201

Brand: PREVOST

Price: 8.27

Delivery time: 7 Days


Technical Data:

Male Thread: R 1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A5 1201

Part Number
A5 1201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Male Thread

8.27 €

1 7 Days R 1/2

Loading...

  1. 1

Basic information

Construction Brass and nickel-plated brass Operating pressure 0 to 15 bar

This page is Male/Female Extender - A5, part number A5 1201.
You can find the detail information about specifications and dimensions on part number A5 1201.

Variation of this product

Part Number
A5 0142
A5 1212
A5 1234
A5 1412
A5 1414
A5 1438
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Male Thread

14.52 €

1 7 Days G 1

3.58 €

10 7 Days R 1/2

5.67 €

10 7 Days R 1/2

3.48 €

10 7 Days R 1/4

1.48 €

10 7 Days R 1/4

2.25 €

10 7 Days R 1/4

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360