Swivel 90° Tapered Male Elbow - RMC MR

Swivel 90° Tapered Male Elbow - RMC MR
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RMC MR0400
RMC MR0401
RMC MR0600
RMC MR0601
RMC MR0800
RMC MR0801
RMC MR0802
RMC MR1001
RMC MR1002
RMC MR1202
RMC MR1203
RMC MR1403
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

2.97 €

10 7 Days R 1/84

3.37 €

10 7 Days R 1/44

3.05 €

10 7 Days R 1/86

3.37 €

10 7 Days R 1/46

3.47 €

10 7 Days R 1/88

3.58 €

10 7 Days R 1/48

4.57 €

10 7 Days R 3/88

4.67 €

10 7 Days R 1/410

5.00 €

10 7 Days R 3/810

5.83 €

5 7 Days R 3/812

7.22 €

5 7 Days R 1/212

8.28 €

5 7 Days R 1/214

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::80 Construction Nickel-plated brass Operating pressure 0 to 15 bar

Tech Support