Tapered Male Regulator (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPM BR0400
RPM BR0401
RPM BR0600
RPM BR0601
RPM BR0602
RPM BR0603
RPM BR0800
RPM BR0801
RPM BR0802
RPM BR0803
RPM BR1000
RPM BR1001
RPM BR1002
RPM BR1003
RPM BR1201
RPM BR1202
RPM BR1203
RPM IR0400
RPM IR0401
RPM IR0600
RPM IR0601
RPM IR0602
RPM IR0603
RPM IR0800
RPM IR0801
RPM IR0802
RPM IR0803
RPM IR1000
RPM IR1001
RPM IR1002
RPM IR1003
RPM IR1201
RPM IR1202
RPM IR1203
RPM OR0400
RPM OR0401
RPM OR0600
RPM OR0601
RPM OR0602
RPM OR0603
RPM OR0800
RPM OR0801
RPM OR0802
RPM OR0803
RPM OR1000
RPM OR1001
RPM OR1002
RPM OR1003
RPM OR1201
RPM OR1202
RPM OR1203
RPV BR0400
RPV BR0401
RPV BR0600
RPV BR0601
RPV BR0602
RPV BR0603
RPV BR0800
RPV BR0801
RPV BR0802
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
BSPT Male Thread For Tube OD
(mm)
Height
(mm)

4.68 €

1 7 Days 2939R 1/8414

4.68 €

1 7 Days 3242R 1/4418

4.98 €

1 7 Days 3040R 1/8614

4.98 €

1 7 Days 3443R 1/4618

6.47 €

1 7 Days 3747R 3/8621

7.77 €

1 7 Days 4356R 1/2627

4.98 €

1 7 Days 3240R 1/8814

4.98 €

1 7 Days 3642R 1/4818

6.47 €

1 7 Days 3948R 3/8821

7.77 €

1 7 Days 4456R 1/2827

5.35 €

1 7 Days 3539R 1/81018

5.35 €

1 7 Days 3942R 1/41018

6.47 €

1 7 Days 4249R 3/81022

7.77 €

1 7 Days 4858R 1/21028

5.98 €

1 7 Days 4143R 1/41222

5.98 €

1 7 Days 4547R 3/81221

7.45 €

1 7 Days 5058R 1/21228

4.68 €

1 7 Days 3038R 1/8414

4.68 €

1 7 Days 3345R 1/4418

4.98 €

1 7 Days 3138R 1/8615

4.98 €

1 7 Days 3542R 1/4619

6.47 €

1 7 Days 3853R 3/8622

7.77 €

1 7 Days 4455R 1/2628

4.98 €

1 7 Days 3237R 1/8815

4.98 €

1 7 Days 3643R 1/4819

6.47 €

1 7 Days 4050R 3/8822

7.77 €

1 7 Days 4454R 1/2828

5.35 €

1 7 Days 3537R 1/81018

5.35 €

1 7 Days 3944R 1/41018

6.47 €

1 7 Days 4151R 3/81021

7.77 €

1 7 Days 4753R 1/21027

5.98 €

1 7 Days 4044R 1/41221

5.98 €

1 7 Days 4452R 3/81221

7.45 €

1 7 Days 4955R 1/21227

4.68 €

1 7 Days 3036R 1/8415

4.68 €

1 7 Days 3343R 1/4418

4.98 €

1 7 Days 3038R 1/8613

4.98 €

1 7 Days 3543R 1/4628

6.47 €

1 7 Days 3853R 3/8622

7.77 €

1 7 Days 4455R 1/2628

4.98 €

1 7 Days 3237R 1/8815

4.98 €

1 7 Days 3644R 1/4819

6.47 €

1 7 Days 4053R 3/8822

7.77 €

1 7 Days 4555R 1/2827

5.35 €

1 7 Days 3535R 1/81017

5.35 €

1 7 Days 3943R 1/41018

6.47 €

1 7 Days 4151R 3/81221

7.77 €

1 7 Days 4655R 1/21027

5.98 €

1 7 Days 4043R 1/41221

5.98 €

1 7 Days 4451R 3/81221

7.45 €

1 7 Days 4955R 1/21227

4.68 €

1 7 Days 2929R 1/8414

4.68 €

1 7 Days 3333R 1/4418

4.98 €

1 7 Days 2930R 1/8614

4.98 €

1 7 Days 3234R 1/4618

6.47 €

1 7 Days 3739R 3/8621

7.77 €

1 7 Days 4347R 1/2627

4.98 €

1 7 Days 2932R 1/8814

4.98 €

1 7 Days 3436R 1/4818

6.47 €

1 7 Days 4041R 3/8821

Loading...

Basic information

Max. Operating Pressure(bar) 10

Tech Support