Manufacturer part number: A4 1238P2
Brand: PREVOST
Price: 4.18 €
Delivery time: 7 Days
Width: 45 mm
BSPP Female Thread: G 3/8
Length: 155 mm
BSPT Male Thread: R 1/2
Height: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A4 1238P2
Max. Operating Pressure(bar) | 15 |
---|
This page is Male / Female Thread Elbow, part number A4 1238P2.
You can find the detail information about specifications and dimensions on part number A4 1238P2.
Part Number |
---|
A10 1212P2 |
A10 1414P2 |
A10 3838P2 |
A4 1214P2 |
A4 3412P2 |
A4 3814P2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | BSPP Female Thread | Length (mm) | BSPT Male Thread | Height (mm) |
---|---|---|---|---|---|---|---|---|---|
12.02 € | 1 | 7 Days | 45 | G 1/2 | 155 | R 1/8 | 30 | ||
6.07 € | 1 | 7 Days | 45 | G 1/4 | 155 | R 1/8 | 25 | ||
7.92 € | 1 | 7 Days | 45 | G 3/8 | 155 | R 1/4 | 25 | ||
4.52 € | 1 | 7 Days | 45 | G 1/4 | 155 | R 1/2 | 25 | ||
7.13 € | 1 | 7 Days | 45 | G 1/2 | 155 | R 3/4 | 30 | ||
2.67 € | 1 | 7 Days | 46 | G 1/4 | 156 | R 3/8 | 23 |