Y Piece with Male Tapered Centre Leg / Parallel Female (Y12M)

Y Piece with Male Tapered Centre Leg / Parallel Female Y12M

Product Details:

Manufacturer part number: Y12M

Brand: PREVOST

Price: 10.62

Delivery time: 7 Days


Technical Data:

Inlet BSPT Male Thread: R 1/2

Outlet BSPP female thread (x2): G 1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Y12M

Part Number
Y12M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inlet BSPT Male Thread Outlet BSPP female thread (x2)

10.62 €

1 7 Days R 1/2G 1/2

Loading...

  1. 1

Basic information

Construction Brass and nickel-plated brass Operating pressure 0 to 15 bar

This page is Y Piece with Male Tapered Centre Leg / Parallel Female, part number Y12M.
You can find the detail information about specifications and dimensions on part number Y12M.

Variation of this product

Part Number
Y14M
Y18M
Y38M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inlet BSPT Male Thread Outlet BSPP female thread (x2)

4.83 €

10 7 Days R 1/4G 1/4

3.90 €

10 7 Days R 1/8G 1/8

7.20 €

10 7 Days R 3/8G 3/8

Tech Support