Non-Return Check Valve, RPA ET

Non-Return Check Valve, RPA ET
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPA ET0404
RPA ET0505
RPA ET0606
RPA ET0808
RPA ET1010
RPA ET1212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)

9.55 €

1 7 Days 4

9.55 €

1 7 Days 5

9.55 €

1 7 Days 6

9.55 €

1 7 Days 8

10.58 €

1 7 Days 10

12.03 €

1 7 Days 12

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support