Nuts, RO E Series (RO E10)

Nuts, RO E Series RO E10

Product Details:

Manufacturer part number: RO E10

Brand: PREVOST

Price: 105.15

Delivery time: 7 Days


Technical Data:

For Tube OD: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RO E10

Part Number
RO E10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)

105.15 €

10 7 Days 10

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::+240 Max. Operating Pressure(bar) 60 Construction Nickel-plated brass

This page is Nuts, RO E Series, part number RO E10.
You can find the detail information about specifications and dimensions on part number RO E10.

Variation of this product

Part Number
RO E12
RO E4
RO E6
RO E8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Tube OD
(mm)

124.95 €

10 7 Days 12

41.83 €

10 7 Days 4

52.18 €

10 7 Days 6

58.80 €

10 7 Days 8

Tech Support