Parallel Brass Lever Ball Female-female Valves, RSI Series

Parallel Brass Lever Ball Female-female Valves, RSI Series
Valves are located at different points throughout a pipe system and allows users to quickly open and close circuits for maintanece, tool changes, bleeding lines, etc. A properly positioned valve allows the upstream supply to continue without interruption. The dimensions, tolerances and threads of our equipment are compliant with industry standards.
- Quarter-turn brass full-flow valves (RSI)
- Butterfly valves
- Lockable stainless steel valves
- Double valves
- Mini-valves
- Programmable valves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RSI 13
RSI 17
RSI 21
RSI 21P
RSI 27
RSI 27P
RSI 34
RSI 42
RSI 49
RSI 60
RSI 76
RSI 90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
BSPP Female Thread Length
(mm)
Max. Operating Pressure
(bar)
Height
(mm)

8.05 €

1 7 Days -G 1/4-40-

8.05 €

1 7 Days -G 3/8-40-

9.28 €

1 7 Days -G 1/2-40-

9.27 €

1 7 Days 45G 1/22004075

12.88 €

1 7 Days -G 3/4-40-

12.82 €

1 7 Days 45G 3/42154085

19.10 €

1 7 Days -G 1-40-

28.85 €

1 7 Days -G 1 1/4-32-

44.88 €

1 7 Days -G 1 1/2-32-

67.17 €

1 7 Days -G 2-32-

148.60 €

1 7 Days -G 2 1/2-25-

233.93 €

1 7 Days -G 3-25-

Loading...

  1. 1

Tech Support