Parallel Male Union

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A1 0101
A1 1201
A1 1212
A1 1412
A1 1414
A1 14251
A1 1438
A1 1814
A1 1818
A1 1838
A1 3401
A1 3412
A1 3434
A1 3442
A1 3812
A1 3834
A1 3838
A1 M5M5
A1 M518
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Male Thread Metric Male Thread Height
(mm)

7.68 €

10 7 Days 3642G 1-33

5.92 €

10 7 Days 2938G 1/2|G 1-33

3.38 €

10 7 Days 2530G 1/2-30

2.63 €

10 7 Days 2428G 1/4|G 1/2-24

1.38 €

10 7 Days 2020G 1/4-25

3.72 €

10 7 Days 1417G 1/4|1/4" MNPT-26

1.62 €

10 7 Days 1922G 1/4|G 3/8-23

1.37 €

10 7 Days 1720G 1/8|G 1/4-20

0.90 €

10 7 Days 1416G 1/8-17

1.82 €

10 7 Days 1922G 1/8|G 3/8-20

7.47 €

10 7 Days 3642G 3/4|G 1-31

5.48 €

10 7 Days 3035G 3/4|G 1/2-28

6.17 €

10 7 Days 3035G 3/4-28

10.33 €

1 7 Days 3149G 3/4|G 1 1/4-43

2.70 €

10 7 Days 2428G 3/8|G 1/2-25

4.62 €

10 7 Days 2230G 3/8|G 3/4-26

2.07 €

10 7 Days 1922G 3/8-24

0.43 €

10 7 Days 810-M512

0.77 €

10 7 Days 1417G 1/8M515

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 15

Tech Support