Olive, RO O Series (RO O4)

Olive, RO O Series RO O4

Product Details:

Manufacturer part number: RO O4

Brand: PREVOST

Price: 0.22

Delivery time: 7 Days


Technical Data:

For Tube OD: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RO O4

Part Number
RO O4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)

0.22 €

10 7 Days 4

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::+240 Max. Operating Pressure(bar) 60 Construction Nickel-plated brass

This page is Olive, RO O Series, part number RO O4.
You can find the detail information about specifications and dimensions on part number RO O4.

Variation of this product

Part Number
RO O10
RO O12
RO O6
RO O8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Tube OD
(mm)

0.40 €

10 7 Days 10

0.47 €

10 7 Days 12

0.25 €

10 7 Days 6

0.30 €

10 7 Days 8

Tech Support