Parallel Male Banjo Fitting, RPB MG

Parallel Male Banjo Fitting, RPB MG
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPB MG04M5
RPB MG05M5
RPB MG06M5
RPB MG0400
RPB MG0401
RPB MG0500
RPB MG0501
RPB MG0502
RPB MG0503
RPB MG0600
RPB MG0601
RPB MG0602
RPB MG0603
RPB MG0800
RPB MG0801
RPB MG0802
RPB MG0803
RPB MG1000
RPB MG1001
RPB MG1002
RPB MG1003
RPB MG1201
RPB MG1202
RPB MG1203
RPB MG1602
RPB MG1603
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metric Male Thread For Tube OD
(mm)
BSPP Male Thread

2.15 €

10 7 Days M54-

2.62 €

10 7 Days M55-

2.62 €

10 7 Days M56-

2.15 €

10 7 Days -4G 1/8

2.15 €

10 7 Days -4G 1/4

2.62 €

10 7 Days -5G 1/8

2.97 €

10 7 Days -5G 1/4

3.27 €

10 7 Days -5G 3/8

3.77 €

10 7 Days -5G 1/2

2.62 €

10 7 Days -6G 1/8

2.97 €

10 7 Days -6G 1/4

3.27 €

10 7 Days -6G 3/8

3.77 €

10 7 Days -6G 1/2

2.68 €

10 7 Days -8G 1/8

2.97 €

10 7 Days -8G 1/4

3.27 €

10 7 Days -8G 3/8

3.77 €

10 7 Days -8G 1/2

2.97 €

10 7 Days -10G 1/8

3.27 €

10 7 Days -10G 1/4

3.45 €

10 7 Days -10G 3/8

3.77 €

10 7 Days -10G 1/2

4.37 €

5 7 Days -12G 1/4

4.37 €

5 7 Days -12G 3/8

4.78 €

5 7 Days -12G 1/2

4.08 €

5 7 Days -16G 3/8

7.90 €

5 7 Days -16G 1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support