Equal Tee Piece (RB9 12)

Equal Tee Piece RB9 12

Product Details:

Manufacturer part number: RB9 12

Brand: PREVOST

Price: 7.68

Delivery time: 7 Days


Technical Data:

For pipe OD: 12 x 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RB9 12

Part Number
RB9 12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For pipe OD
(mm)

7.68 €

10 7 Days 12 x 10

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20::+80 Max. Operating Pressure(bar) 15 Construction Nickel-plated brass

This page is Equal Tee Piece, part number RB9 12.
You can find the detail information about specifications and dimensions on part number RB9 12.

Variation of this product

Part Number
RB9 10
RB9 6
RB9 8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For pipe OD
(mm)

5.72 €

10 7 Days 10 x 8

4.02 €

10 7 Days 6 x 4

4.35 €

10 7 Days 8 x 6

Tech Support