Female Bulkhead Fitting - A21 (A21 12)

Female Bulkhead Fitting - A21 A21 12

Product Details:

Manufacturer part number: A21 12

Brand: PREVOST

Price: 8.08

Delivery time: 7 Days


Technical Data:

Panel depth: 12 mm

Drill ⌀: 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A21 12

Part Number
A21 12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Panel depth
(mm)
Drill ⌀
(mm)

8.08 €

1 7 Days 1228

Loading...

  1. 1

Basic information

Construction Brass and nickel-plated brass Operating pressure 0 to 15 bar

This page is Female Bulkhead Fitting - A21, part number A21 12.
You can find the detail information about specifications and dimensions on part number A21 12.

Variation of this product

Part Number
A21 14
A21 18
A21 38
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Panel depth
(mm)
Drill ⌀
(mm)

4.20 €

1 7 Days 1220

2.73 €

1 7 Days 1016

6.40 €

1 7 Days 1226

Tech Support