DMP Series - Polyurethane Hose (DMP 0830ES)

DMP Series - Polyurethane Hose DMP 0830ES

Product Details:

Manufacturer part number: DMP 0830ES

Brand: PREVOST

Price: 250.72

Delivery time: 7 Days


Technical Data:

ID/OD: 8 x 12 mm

Coupler: ESI 07

Flow rate: 400 l/min

Adaptor: ERP 07

Length: 30 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DMP 0830ES

Part Number
DMP 0830ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID/OD
(mm)
Coupler Flow rate
(l/min)
Adaptor Length
(m)

250.72 €

1 7 Days 8 x 12ESI 07400ERP 0730

Loading...

  1. 1

Basic information

Temperature(°C) -4 to +70 Max. Operating Pressure(bar) 12 Construction Epoxy-coated steel case
Weight(kg) 8.4 Connection 2 m of input pipe

This page is DMP Series - Polyurethane Hose, part number DMP 0830ES.
You can find the detail information about specifications and dimensions on part number DMP 0830ES.

Variation of this product

Part Number
DMP 0830IS
DMP 1025ES
DMP 1025IS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID/OD
(mm)
Coupler Flow rate
(l/min)
Adaptor Length
(m)

255.48 €

1 7 Days 8 x 12ISI 06400IRP 0630

282.70 €

1 7 Days 10 x 14ESI 07600ERP 0725

287.28 €

1 7 Days 10 x 14ISI 06600IRP 0625

Tech Support