DRFB Series - Hose Reel w/ Safety Retraction - PU/PVC Hose (DRFB 0812CS)

DRFB Series - Hose Reel w/ Safety Retraction - PU/PVC Hose DRFB 0812CS

Product Details:

Manufacturer part number: DRFB 0812CS

Brand: PREVOST

Price: 265.02

Delivery time: 7 Days


Technical Data:

Hose Length: - m

Width: - mm

Length: - mm

ID Passage: - mm

ID/OD: 8 x 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DRFB 0812CS

Part Number
DRFB 0812CS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hose Length
(m)
Width
(mm)
Length
(mm)
ID Passage
(mm)
ID/OD
(mm)
Profile Height
(mm)
Coupler Weight
(kg)
Flow rate
(l/min)
Fixed inlet
(mm)
Length
(m)

265.02 €

1 7 Days ----8 x 12--CSI 0665008 x 1212

Loading...

  1. 1

This page is DRFB Series - Hose Reel w/ Safety Retraction - PU/PVC Hose, part number DRFB 0812CS.
You can find the detail information about specifications and dimensions on part number DRFB 0812CS.

Variation of this product

Part Number
DRFB 0812AS
DRFB 0812ES
DRFB 0812IS
DRFB 0815AS
DRFB 0815CS
DRFB 0815ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hose Length
(m)
Width
(mm)
Length
(mm)
ID Passage
(mm)
ID/OD
(mm)
Profile Height
(mm)
Coupler Weight
(kg)
Flow rate
(l/min)
Fixed inlet
(mm)
Length
(m)

266.75 €

1 7 Days 1219038068 X 12ARO 210350-----

261.90 €

1 7 Days ----8 x 12--ESI 0765008 x 1212

265.02 €

1 7 Days ----8 x 12--ISI 0665008 x 1212

293.88 €

1 7 Days 1218038068 X 12ARO 210380-----

291.87 €

1 7 Days ----8 x 12--CSI 0673508 x 1215

287.83 €

1 7 Days ----8 x 12--ESI 0773508 x 1215

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360