VALYFLEX Polyurethane Hose

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VALYFLEX 8
VALYFLEX 10
VALYFLEX 13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
ID/OD
(mm)
Height
(mm)

3.40 €

30 7 Days 1701858 X 1414

4.02 €

30 7 Days 17518510 X 1616

5.27 €

30 7 Days 21022012.7 X 1920

Loading...

  1. 1

Basic information

Temperature(�C) -15 - +60 Coil(m) 30 Max. Operating Pressure(bar) 20

Tech Support