Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DPFEXB 1012CS |
DPFEXB 1012ES |
DPFEXB 1012IS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Coupler | |
---|---|---|---|---|---|
586.43 € | 1 | 7 Days | CSI 06 | ||
586.72 € | 1 | 7 Days | ESI 07 | ||
586.72 € | 1 | 7 Days | ISI 06 |
Loading...
ID/OD(mm) | 10 x 14 | Max. Operating Pressure(bar) | 12 | Construction | Epoxy-coated steel case |
---|---|---|---|---|---|
Weight(kg) | 7.8 | Flow rate(l/min) | 800 | Connection | 1 m of inlet supply hose |
Technology | Pipe locked with ratchet stop | Swivel inlet BSPP female thread | G 3/8 | Length(m) | 12 |