STOFLEX Anti-Static Hose Coil

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
STOFLEX 8
STOFLEX 9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
ID/OD
(mm)

3.90 €

50 7 Days 1901908 X 15

4.90 €

50 7 Days 1801809 X 16

Loading...

  1. 1

Basic information

Temperature(�C) -40 - +100 Coil(m) 50 Max. Operating Pressure(bar) 20
Height(mm) 16

Tech Support