Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DPFEX 1012CS |
DPFEX 1012ES |
DPFEX 1012IS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | ID Passage (mm) | ID/OD (mm) | Profile | |
---|---|---|---|---|---|---|---|---|
509.67 € | 1 | 7 Days | 70 | 6 | 10 X 14 | ISO 6150C | ||
509.95 € | 1 | 7 Days | 17 | 7.4 | 10 X 17 | EUROPEAN | ||
509.95 € | 1 | 7 Days | 170 | 6 | 10 X 17 | ISO 6150B |
Loading...
Hose Length(m) | 12 | Length(mm) | 390 | Height(mm) | 360 |
---|