Mini Polyurethane Recoils with CONEX Push-in Fittings - RPD MG (PUS 24)

Mini Polyurethane Recoils with CONEX Push-in Fittings - RPD MG PUS 24

Product Details:

Manufacturer part number: PUS 24

Brand: PREVOST

Price: 18.27

Delivery time: 7 Days


Technical Data:

Max. Length: 4 m

ID/OD: 2.5 x 4 mm

BSPP Male Thread: G 1/8

Coil ⌀: 24 mm

Min. length: 0.39 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PUS 24

Part Number
PUS 24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Length
(m)
ID/OD
(mm)
BSPP Male Thread Coil ⌀
(mm)
Min. length
(m)

18.27 €

1 7 Days 42.5 x 4G 1/8240.39

Loading...

  1. 1

Basic information

Temperature(°C) -15 to +70 Max. Operating Pressure(bar) 8 Construction Polyurethane
Highlight Non scratch

This page is Mini Polyurethane Recoils with CONEX Push-in Fittings - RPD MG, part number PUS 24.
You can find the detail information about specifications and dimensions on part number PUS 24.

Variation of this product

Part Number
PUS 22
PUS 42
PUS 44
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Length
(m)
ID/OD
(mm)
BSPP Male Thread Coil ⌀
(mm)
Min. length
(m)

13.98 €

1 7 Days 22.5 x 4G 1/8240.19

15.85 €

1 7 Days 24 x 6G 1/4320.23

21.27 €

1 7 Days 44 x 6G 1/4320.48

Tech Support