DMF Series - Industrial Type - Polyurethane Hose (DMF 0812CS)

DMF Series - Industrial Type - Polyurethane Hose DMF 0812CS

Product Details:

Manufacturer part number: DMF 0812CS

Brand: PREVOST

Price: 312.77

Delivery time: 7 Days


Technical Data:

Coupler: CSI 06


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DMF 0812CS

Part Number
DMF 0812CS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coupler

312.77 €

1 7 Days CSI 06

Loading...

  1. 1

Basic information

ID/OD(mm) 8 x 12 Weight(kg) 8 Flow rate(l/min) 500
Swivel inlet BSPP female thread G 3/8 Length(m) 12

This page is DMF Series - Industrial Type - Polyurethane Hose, part number DMF 0812CS.
You can find the detail information about specifications and dimensions on part number DMF 0812CS.

Variation of this product

Part Number
DMF 0812ES
DMF 0812IS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Coupler

307.82 €

1 7 Days ESI 07

310.75 €

1 7 Days ISI 06

Tech Support