DRF Series - Medium - Economy Type

DRF Series - Medium - Economy Type
Automatic hose reels are used for organzing work stations.
They save time and allow flexible hoses to be used safely and efficiently.
Distributed fluids: compressed air, cold and hot water, high and low pressure, oil, grease, oxygen and acetylene.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DRF 0812CS
DRF 0812ES
DRF 0812IS
DRF 0815CS
DRF 0815ES
DRF 0815IS
DRF 1010CS
DRF 1010ES
DRF 1010IS
DRF 1012CS
DRF 1012ES
DRF 1012IS
DRF 1015ES
DRF 1015IS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID/OD
(mm)
Coupler Weight
(kg)
Flow rate
(l/min)
Fixed inlet
(mm)
Length
(m)

229.27 €

1 7 Days 8 x 12CSI 0665008 x 1212

226.55 €

1 7 Days 8 x 12ESI 0765008 x 1212

229.27 €

1 7 Days 8 x 12ISI 0665008 x 1212

238.52 €

1 7 Days 8 x 12CSI 0673508 X 1215

233.47 €

1 7 Days 8 x 12ESI 0773508 x 1215

236.55 €

1 7 Days 8 x 12ISI 0673508 x 1215

249.27 €

1 7 Days 10 x 14CSI 065.783310 x 1410

244.42 €

1 7 Days 10 x 14ESI 075.790010 x 1410

247.30 €

1 7 Days 10 x 14ISI 065.783310 x 1410

251.52 €

1 7 Days 10 x 14CSI 066.880010 x 1412

246.83 €

1 7 Days 10 x 14ESI 076.880010 x 1412

249.83 €

1 7 Days 10 x 14ISI 066.880010 x 1412

289.85 €

1 7 Days 10 x 14ESI 077.280010 x 1415

289.85 €

1 7 Days 10 x 14ISI 067.280010 x 1415

Loading...

  1. 1

Tech Support