Manufacturer part number: PPS1 BA16
Brand: PREVOST
Price: 1.70 €
Delivery time: 7 Days
For Fitting Diameter: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS1 BA16
Technology | PPS Grip Concept | Construction | Pipe and fittings: aluminium | Highlight | Scalable system |
---|---|---|---|---|---|
Operating Pressure | 0 to 16 bar | Quantity | 10 | Temperature | - 20 to +80 °C |
Vacuum Capability | -0.98 bar (vacuum 98%) |
This page is Band Kits, part number PPS1 BA16.
You can find the detail information about specifications and dimensions on part number PPS1 BA16.
Part Number |
---|
PPS1 BA20 |
PPS1 BA25 |
PPS1 BA32 |
PPS1 BA40 |
PPS1 BA50 |
PPS1 BA63 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For Fitting Diameter (mm) |
---|---|---|---|---|---|
1.75 € | 1 | 7 Days | 20 | ||
1.90 € | 1 | 7 Days | 25 | ||
2.02 € | 1 | 7 Days | 32 | ||
6.28 € | 1 | 7 Days | 40 | ||
6.70 € | 1 | 7 Days | 50 | ||
8.63 € | 1 | 7 Days | 63 |