FLEXAIR Hose Extensions

FLEXAIR Hose Extensions
Prevost's extension hoses with fitting and adaptor:
• Wide range of extension hoses: a selection of hose types, diameters and lengths
• Fittings perfectly suited to the hose diameter
• Airtight assembly of pipes with ear clamps
• Assemblies covered with a non-scratch coating
• Easy and safe pipe connections
• Ready-to-use extensions
• Easy to use, move and store

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RAL RASB1010
RAL RCSB1010
RAL RESB0810
RAL RESB0820
RAL RESB1010
RAL RESB1020
RAL RESB1320
RAL RESEB1320
RAL RISB1010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(℃)
Hose Length
(m)
Width
(mm)
Length
(mm)
ID Passage
(mm)
ID/OD
(mm)
Profile Height
(mm)
Adaptor Operating pressure Coupler Equipped with Construction

77.43 €

1 7 Days -10270270610 X 16ARO 21080-----

77.43 €

1 7 Days -15~+60--10-10 x 15.5ISO 6150 C-CRP 062 to 12 barCSI 06ProtectorPVC

65.68 €

1 6 Days -15~+60--10-8 x 12,5European 7.4 mm-ERP 072 to 12 barESI 07ProtectorPVC

85.73 €

1 6 Days -15~+60--20-8 x 12,5European 7.4 mm-ERP 072 to 12 barESI 07ProtectorPVC

77.43 €

1 7 Days -15~+60--10-10 x 15.5European 7.4 mm-ERP 072 to 12 barESI 07ProtectorPVC

96.62 €

1 6 Days -15~+60--20-10 x 15.5European 7.4 mm-ERP 072 to 12 barESI 07ProtectorPVC

121.28 €

1 6 Days -15~+60--20-13 x 19European 7.4 mm-ERP 072 to 12 barESI 07ProtectorPVC

153.92 €

1 6 Days -15~+60--20-13 x 19European 10.4 mm-ERP 112 to 12 barESI 11EBProtectorPVC

77.43 €

1 7 Days -10270285610 X 16ISO 6150B80-----

Loading...

  1. 1

Tech Support