Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RAL SASB1012 |
RAL SASB810 |
RAL SCSB1012 |
RAL SCSB810 |
RAL SESB1012 |
RAL SESB810 |
RAL SISB1012 |
RAL SISB810 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Temperature Range (℃) | Hose Length (m) | Length (mm) | ID Passage (mm) | ID/OD (mm) | Profile | Adaptor | Operating pressure | Coupler | Equipped with | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.47 € | 1 | 7 Days | - | 12.5 | - | 6 | 10 X 18 | ARO 210 | - | - | - | - | ||
94.05 € | 1 | 7 Days | - | 10 | - | 6 | 8 X 15 | ARO 210 | - | - | - | - | ||
101.75 € | 1 | 7 Days | -15~+70 | - | 12.5 | - | 10 x 18 | ISO 6150 C | CRP 06 | 2 to 12 bar | CSI 06 | Protector | ||
84.28 € | 1 | 7 Days | -15~+70 | - | 10 | - | 8 x 15 | ISO 6150 C | CRP 06 | 2 to 12 bar | CSI 06 | Protector | ||
109.92 € | 1 | 7 Days | -15~+70 | - | 12.5 | - | 10 x 18 | European 7.4 mm | ERP 07 | 2 to 12 bar | ESI 07 | Protector | ||
80.33 € | 1 | 7 Days | -15~+70 | - | 10 | - | 8 x 15 | European 7.4 mm | ERP 07 | 2 to 12 bar | ESI 07 | Protector | ||
91.95 € | 1 | 7 Days | -15~+70 | - | 12.5 | - | 10 x 18 | ISO 6150 B | IRP 06 | 2 to 12 bar | ISI 06 | Protector | ||
82.10 € | 1 | 7 Days | -15~+70 | - | 10 | - | 8 x 15 | ISO 6150 B | IRP 06 | 2 to 12 bar | ISI 06 | Protector |
Loading...
Configure
Basic Attributes
Hose Length(m)
Length(mm)
ID Passage(mm)
ID/OD(mm)
Profile
Adaptor
Operating pressure
Coupler
Equipped with
Type
Filter by standard shipping days
Optional Attributes