Small Mounting Plate for PrevoS1

Small Mounting Plate for PrevoS1
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PLA 225

Part Number
PLA 225
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

41.63 €

1 7 Days

Loading...

  1. 1

Basic information

Applications Fastening system for IPN/HEA beams Construction Galvanized steel, Polyester paint Compatible with Mounting deck for fastening: prevoS1 wall brackets / Universal bracket / ALTO air treatment unit
Highlight Workstation ergonomics Weight (max. kg)(kg) 40 Includes 1 mounting deck PLA 225N, 2 anchors, screws and nuts kit, 420 mm free track

This page is Small Mounting Plate for PrevoS1, part number PLA 225.
You can find the detail information about specifications and dimensions on part number PLA 225.

Tech Support