Manufacturer part number: PTC IS
Brand: PREVOST
Price: 388.95 €
Delivery time: 7 Days
Temperature: +5 to +50 °C
Width: - mm
Inlet Pressure: - bar
Filtration: 5 and 0.01 μm
Length: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PTC IS
Part Number
|
---|
PTC IS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Temperature (°C) | Width (mm) | Inlet Pressure (bar) | Filtration (μm) | Length (mm) | ID Passage (mm) | Profile | Height (mm) | Outlet Pressure (bar) | Construction | Equipped with | Highlight | Inlet 1 adaptor | Outlet 2 couplings | Flow rate (at 6 bar ΔP : 0.6bar) (l/min) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
388.95 € | 1 | 7 Days | +5 to +50 | - | - | 5 and 0.01 | - | - | ISO 6150 B | - | - | Body : Aluminium Polycarbonate bowl with metallic protection | Coupler and adaptor | Easy to transport | IRP 06 | ISI 06 | 1500 |
Loading...
This page is Microfilter Assembly ALTO 3 with Regulator, part number PTC IS.
You can find the detail information about specifications and dimensions on part number PTC IS.
Configure
Basic Attributes
Width(mm)
Inlet Pressure(bar)
Length(mm)
ID Passage(mm)
Height(mm)
Outlet Pressure(bar)
Type
Temperature(°C)
Filtration(μm)
Profile
Construction
Equipped with
Highlight
Inlet 1 adaptor
Outlet 2 couplings
Flow rate (at 6 bar ΔP : 0.6bar)(l/min)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PTC AS |
PTC CM6 |
PTC CM8 |
PTC ES |
PTC IS8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Temperature (°C) | Width (mm) | Inlet Pressure (bar) | Filtration (μm) | Length (mm) | ID Passage (mm) | Profile | Height (mm) | Outlet Pressure (bar) | Construction | Equipped with | Highlight | Inlet 1 adaptor | Outlet 2 couplings | Flow rate (at 6 bar ΔP : 0.6bar) (l/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
401.05 € | 1 | 7 Days | - | 290 | 12 | - | 335 | 6 | ARO 210 | 465 | 2 - 10 | - | - | - | - | - | - | ||
413.78 € | 1 | 7 Days | +5 to +50 | - | - | 5 and 0.01 | - | - | ISO 6150 C | - | - | Body : Aluminium Polycarbonate bowl with metallic protection | Coupler and adaptor | Easy to transport | CRP 06 | CSM 06 | 3000 | ||
473.18 € | 1 | 7 Days | +5 to +50 | - | - | 5 and 0.01 | - | - | ISO 6150 C | - | - | Body : Aluminium Polycarbonate bowl with metallic protection | Coupler and adaptor | Easy to transport | CRP 08 | CSM 08 | 3000 | ||
392.25 € | 1 | 7 Days | +5 to +50 | - | - | 5 and 0.01 | - | - | European 7.4 mm | - | - | Body : Aluminium Polycarbonate bowl with metallic protection | Coupler and adaptor | Easy to transport | ERP 07 | ESI 07 | 1820 | ||
409.93 € | 1 | 7 Days | +5 to +50 | - | - | 5 and 0.01 | - | - | ISO 6150 B | - | - | Body : Aluminium Polycarbonate bowl with metallic protection | Coupler and adaptor | Easy to transport | IRP 08 | ISI 08 | 800 |