Piping Clamps (PPS1 CI20)

Piping Clamps PPS1 CI20

Product Details:

Manufacturer part number: PPS1 CI20

Brand: PREVOST

Price: 1.02

Delivery time: 7 Days


Technical Data:

Width: 25 mm

Length: 24 mm

For Pipe OD: 20 mm

Height: 49 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS1 CI20

Part Number
PPS1 CI20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
For Pipe OD
(mm)
Height
(mm)

1.02 €

5 7 Days 25242049

Loading...

  1. 1

Basic information

Metric Thread M8

This page is Piping Clamps, part number PPS1 CI20.
You can find the detail information about specifications and dimensions on part number PPS1 CI20.

Variation of this product

Part Number
PPS1 CI16
PPS1 CI25
PPS1 CI32
PPS1 CI40
PPS1 CI50
PPS1 CI63
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
For Pipe OD
(mm)
Height
(mm)

1.02 €

5 7 Days 26471623

1.25 €

5 7 Days 25282553

1.43 €

5 7 Days 25383257

3.08 €

5 7 Days 100474035

3.17 €

5 7 Days 100605035

4.93 €

5 7 Days 130706335

Tech Support