Single Coupling and Plug

Single Coupling and Plug
ISOFLAM welding: for oxygen and acetylene. These products guarantee the welder's safety when connecting and disconnecting pipes and the blowtorch.
ISOFLAM fittings are essential components, recommended for brazing, welding and braze welding facilities.
These products comply with the following international standards:
- Safety device for welding: International standard ISO 5175 and European standard NF EN 730
- Shut-off fitting system for welding: ISO 7289 international standard and EN 5611 European standard

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SIK 0606MR
SIK 1006MR
SIK 1010MR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inlet Regulator Side/ Hose ⌀
(mm)
Outlet for Hose ⌀
(mm)

90.80 €

1 7 Days 6 x 126 x 12

90.88 €

1 7 Days 10 x 176 x 12

90.97 €

1 7 Days 10 x 1710 x 17

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) Oxygen : 1.5 Acetylene : 12.5 Construction Treated steel

Tech Support