Double Reducers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PVR RDD3220
PVR RDD4025
PVR RDD5032
PVR RDD6340
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Fitting ID - For Pipe OD
(mm)
Height
(mm)

2.45 €

1 7 Days 323232 - 2023

2.97 €

1 7 Days 404040 - 2527

3.75 €

1 7 Days 505050 - 3232

5.42 €

1 7 Days 636363 - 4039

Loading...

  1. 1

Basic information

Temperature(°C) -20 to +50 Max. Operating Pressure(bar) 13

Tech Support