Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PVR UNI20 |
PVR UNI25 |
PVR UNI32 |
PVR UNI40 |
PVR UNI50 |
PVR UNI63 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Length (mm) | For Pipe OD (mm) | Height (mm) | |
---|---|---|---|---|---|---|---|---|
2.03 € | 1 | 7 Days | 28 | 28 | 20 | 36 | ||
2.45 € | 1 | 7 Days | 34 | 34 | 25 | 43 | ||
3.17 € | 1 | 7 Days | 42 | 42 | 32 | 48 | ||
4.75 € | 1 | 7 Days | 51 | 51 | 40 | 58 | ||
7.45 € | 1 | 7 Days | 61 | 61 | 50 | 67 | ||
9.75 € | 1 | 7 Days | 75 | 75 | 63 | 81 |
Loading...
Temperature(°C) | -20 to +50 | Max. Operating Pressure(bar) | 13 |
---|