Configure

Spool Piece Check Valves

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Inlet for Hose ID

(mm)

Outlet for Hose

(mm)

Max Operating Pressure

(bar)

Minimum order quantity
6
6
Oxygen : 1.5, Acetylene : 12.5
1 pieces
10
6
Oxygen : 1.5, Acetylene : 12.5
1 pieces
10
10
Oxygen : 1.5 bar Acetylene : 12.5 bar
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
77.52 €
( 92.25 € )
7 working days
61.12 €
( 72.73 € )
7 working days
67.68 €
( 80.54 € )
7 working days

More Information

Basic information

[Specifications]
・Series: K
・Length(mm): 195
・Width(mm): 151
・Height(mm): 25
・Construction: Treated steel
・Applications: Welding, cutting

ISOFLAM welding: for oxygen and acetylene. These products guarantee the welder's safety when connecting and disconnecting pipes and the blowtorch.
ISOFLAM fittings are essential components, recommended for brazing, welding and braze welding facilities.
These products comply with the following international standards:
- Safety device for welding: International standard ISO 5175 and European standard NF EN 730
- Shut-off fitting system for welding: ISO 7289 international standard and EN 5611 European standard