Compressed Air Multi Swivels

Compressed Air Multi Swivels
An extensive range of fittings for a complete, customized installation. Prevost's full line of compatible hoses and accessories can adapt to numerous diameter fluid lines and facility layouts.
Prevost connect the compressor to the tool: plugs, reducers, brackets, T fittings, cross fittings, stoppers, panel penetrations, etc.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PFA 085101
PFA 085102
PFA 085106
PFA 085108
PFA 085110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inlet

62.23 €

1 7 Days G 1/4 F

64.02 €

1 7 Days G 3/8 F

68.57 €

1 7 Days For ID hose 6 mm

64.13 €

1 7 Days For ID hose 8 mm

64.13 €

1 7 Days For ID hose 10 mm

Loading...

  1. 1

Basic information

Outlet BSPP Male Thread G 1/4 ID Passage(mm) 8 Max. Operating Pressure(bar) 12
Highlight Non scratch Technology Spherical swivel Construction Body : Stainless steel

Tech Support