Hydraulic Couplers

Hydraulic Couplers
[Specifications]
・Type: Hydraulic couplers
・Application: Agricultural
・Construction: Body: steel
・Nominal Diameter: Ø10-25mm

[Features]
・Hydraulic quick fittings are used to easily and safely connect and disconnect pipe and other oil equipment, without the need for special tools or equipment
・Technicians can select the specific part for their system from the Prevost fittings range (anchor link to the first paragraph), by figuring out the pressure, temperature and other technical conditions
・Double-closure fitting system: when uncoupled, the fitting shuts off the fluid supply and a closure system stops the adaptor to avoid downstream fluid flow

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HCA 061101
HCA 101102
HCA 131103
HCA 131221
HCA 201104
HCA 251105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter
(mm)
Female Thread Flow Rate
(l/min)
Max. Operating Pressure
(bar)

18.17 €

1 7 Days 6G 1/412 (nominal)350

21.23 €

1 7 Days 10G 3/823 (nominal)350

21.72 €

1 7 Days 13G 1/245 (nominal)250

24.43 €

1 7 Days 13M22 x 1.545 (nominal)250

44.43 €

1 7 Days 20G 3/4106 (nominal)250

75.72 €

1 7 Days 25G 1189 (nominal)200

Loading...

  1. 1

Basic information

Temperature(°C) - 25 to +100 Application Agricultural Construction Body: steel
Technology Ball lock Connection Semi-automatic

Tech Support