Brake Valve Coupler

Brake Valve Coupler
[Specifications]
・Type: Brake valve coupler
・Application: Agricultural
・Construction: Body: steel
・Nominal Diameter: Ø13mm

[Features]
・Hydraulic quick fittings are used to easily and safely connect and disconnect pipe and other oil equipment, without the need for special tools or equipment
・Technicians can select the specific part for their system from the Prevost fittings range (anchor link to the first paragraph), by figuring out the pressure, temperature and other technical conditions
・Double-closure fitting system: when uncoupled, the fitting shuts off the fluid supply and a closure system stops the adaptor to avoid downstream fluid flow

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HVF 131181

Part Number
HVF 131181
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.20 €

1 7 Days

Loading...

  1. 1

Basic information

Temperature(°C) - 25 to +100 Nominal Diameter(mm) 13 Application Agricultural
Female Thread M18 x 1.5 Flow Rate(l/min) 24 (nominal) Max. Operating Pressure(bar) 150
Construction Body: steel Technology Ball lock Connection Semi-automatic
Profile Brake valve

This page is Brake Valve Coupler, part number HVF 131181.
You can find the detail information about specifications and dimensions on part number HVF 131181.

Tech Support