Gasket for ELS Coupler

Gasket for ELS Coupler
[Specifications]
・Type: Gaskets for ELS coupler
・Construction: brass

[Features]
・Gasket for ELS coupler Thread, compatible with 1/2" FGHT / 3/4" FGHT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ELS JP12
ELS JP34
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Application Length
(mm)

0.33 €

10 7 Days 19For ELS G 1/219

0.57 €

10 7 Days 24For ELS G 3/424

Loading...

  1. 1

Basic information

Height(mm) 3

Tech Support