Parts for Automatic Electric Drain Valves, Drain Trap with Shut-off Valve

Parts for Automatic Electric Drain Valves, Drain Trap with Shut-off Valve
Condensates collected by filtration or separation equipment throughout the network should be removed often to avoid contaminating the entire system or damage to pneumatic tools.
Drains are an effective solution to remove condensates and contaminates.
The proper drain choice is dependent on the overall size of the system, the location to be equipped and the accessibility of the air line.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

COL 1238

Part Number
COL 1238
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.93 €

1 7 Days

Loading...

  1. 1

Basic information

Temperature +2 to +55 °C Operating pressure 0 to 16 bar Description Drain trap with shut-off valve
ID Passage 4.5 Drain opening 0.5 - 10 sec Drain cycle 0.5 - 45 min
Supply voltage 24 - 220 V 50/60 HZ

This page is Parts for Automatic Electric Drain Valves, Drain Trap with Shut-off Valve, part number COL 1238.
You can find the detail information about specifications and dimensions on part number COL 1238.

Tech Support