Parallel Male Three-port Manifold, RPN MG Series

Parallel Male Three-port Manifold, RPN MG Series
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPN MG04M5
RPN MG05M5
RPN MG06M5
RPN MG0400
RPN MG0401
RPN MG0500
RPN MG0501
RPN MG0502
RPN MG0503
RPN MG0600
RPN MG0601
RPN MG0602
RPN MG0603
RPN MG0800
RPN MG0801
RPN MG0802
RPN MG0803
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metric Male Thread For Tube OD
(mm)
BSPP Male Thread

4.08 €

1 7 Days M54-

4.08 €

1 7 Days M55-

4.08 €

1 7 Days M56-

4.08 €

1 7 Days -4G 1/8

4.08 €

1 7 Days -4G 1/4

4.08 €

1 7 Days -5G 1/8

4.08 €

1 7 Days -5G 1/4

4.22 €

1 7 Days -5G 3/8

4.33 €

1 7 Days -5G 1/2

4.08 €

1 7 Days -6G 1/8

4.08 €

1 7 Days -6G 1/4

4.22 €

1 7 Days -6G 3/8

4.33 €

1 7 Days -6G 1/2

4.33 €

1 7 Days -8G 1/8

4.33 €

1 7 Days -8G 1/4

4.63 €

1 7 Days -8G 3/8

4.88 €

1 7 Days -8G 1/2

Loading...

  1. 1

Basic information

Temperature 0 to + 60 °C Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support