Three-port Manifold for Equal Tubes

Three-port Manifold for Equal Tubes
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPN ET0404
RPN ET0505
RPN ET0606
RPN ET0808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)

2.62 €

1 7 Days 4

2.62 €

1 7 Days 5

2.62 €

1 7 Days 6

2.97 €

1 7 Days 8

Loading...

  1. 1

Basic information

Temperature 0 to + 60 °C Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support