Adhesive Tape【10 Pieces Per Package】 (Part Numbers)

Adhesive Tape
[Specifications]
・Materials: Acrylate
・Product size: 240 x 23 x 1.2mm

[Features]
・Adapt KQ10 surface mount tape
・Easy, quick and inexpensive fixing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E12677

Part Number
E12677
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.13 €

10 Pieces Per Package

1 pack 4 Days

Loading...

  1. 1

Basic information

Materials Adhesive: acrylate

This page is Adhesive Tape, part number E12677.
You can find the detail information about specifications and dimensions on part number E12677.

Tech Support