Protective Housing Sensors (Part Numbers)

Protective Housing Sensors
[Specifications]
・Materials: PBT black; fixture: stainless steel (1.4401 / 316)
・Design: For types IMC
・Height(mm): 51.3

[Features]
・Efficient protection against soiling, impact and shock
・Robust design for use in harsh industrial environments
・Quick and easy mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E12396

Part Number
E12396
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.08 €

1 12 Days

Loading...

  1. 1

Basic information

Materials PBT black; fixture: stainless steel (1.4401 / 316) Design For types IMC

This page is Protective Housing Sensors, part number E12396.
You can find the detail information about specifications and dimensions on part number E12396.

Tech Support