Mounting Clamp

Mounting Clamp
[Features]
・For the safe fastening of fibre optics
・Easy mounting using only two screws
・For installation in places where access is difficult

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E20102
E20103
E20104
E20105
E20106
E20107
E20353
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Inside Diameter
(mm)
Dimensions
(mm)
Accessories (Included)

6.30 €

1 4 Days Aluminium black anodised7Ø 7Screws: 2 x M3 x 16

6.30 €

1 4 Days Aluminium black anodised6Ø 6Screws: 2 x M3 x 16

6.30 €

1 4 Days Aluminium black anodised5Ø 5Screws: 2 x M3 x 16

6.30 €

1 4 Days Aluminium black anodised4.5Ø 4.5Screws: 2 x M3 x 16

6.30 €

1 4 Days Aluminium black anodised3.5Ø 3.5Screws: 2 x M3 x 16

6.30 €

1 4 Days Aluminium black anodised3Ø 3Screws: 2 x M3 x 16

8.30 €

1 4 Days PBT1013 x 25 x 10Cylinder screws: 2 x M3

Loading...

  1. 1

Basic information

Design For fibre optics

Tech Support