Singleturn Solid Shaft Encoder

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Protection

Current Consumption

(mA)

Transmission Standard

Shaft Material

Communication Interface

Minimum order quantity
IP 67; (on the housing: IP 67; on the shaft: IP 67)
100; ((24 V))
DPV2
-
PROFIBUS DP
1 pieces
IP 65; (on the housing: IP 65; on the shaft: IP 64)
100; ((10 V DC); 60 (24 V DC))
-
10steel (1.4104)
Max. shaft load axial (at the shaft end) [N]: 40
Max. shaft load radial (at the shaft end) [N]: 110
Fixing flange: clamping flange
CAN
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
877.78 €
( 1,044.56 € )
4 working days
843.52 €
( 1,003.79 € )
4 working days

More Information

Basic information

[Specifications]
・Materials: Aluminium
・Operating Voltage(V): 10-30 DC

[Features]
・For precise position, speed, angular and linear measurement
・Robust housing for use in harsh industrial environments
・High shock and vibration resistance
・Easy wiring and programming