Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RMS001 |
RMS002 |
RMS005 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Inputs and Outputs | Materials | Current Consumption (mA) | Wire Diameter (mm) | Analogue Current Output (mA) | Settling Time (ms) | Operating Voltage (V) | Electrical Connection | Wire Drum Circumference (mm) | Accuracy | Ambient Temperature (°C) | Wire Connection | Repeatability | Protocol | Max. Load (Ω) | Precision Analogue Output (%) | Short-Circuit Protection | Communication Interface | Resolution | Code | Max. Measuring Length (mm) | Short-Circuit Proof | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
720.77 € | 1 | 4 Days | Number of analogue outputs: 1 | Housing: steel; wire drum: aluminium; wire: stainless steel polyamide coated | < 20 | 0.45 | 4-20 | 32 | 8-32 DC | Connector: 1 x M12, for axial use | 150 | ± 0.02 % FSO | -40-85 | Ø 5 mm; (eyelet) | ± 0.006 % FSO | - | 500 | 0.1 | Yes | - | 8192 steps; 16 revolutions; 17 bit | - | 1900 | - | ||
950.81 € | 1 | 4 Days | Number of analogue outputs: 1 | Housing: steel; wire drum: diecast zinc / plastic; wire: stainless steel polyamide coated | < 20 | 0.87 | 4-20 | 32 | 8-32 DC | Connector: 1 x M12, for axial use | 200 | ± 0.012 % FSO | -40-80 | threaded bolt M6x20; eyelet Ø 2 mm | ± 0.005 % FSO | - | 500 | 0.1 | - | - | 8192 steps; 16 revolutions; 17 bit | - | 3000 | - | ||
1,771.79 € | 1 | 3 Days | - | Housing: steel; wire drum: aluminium; plastics; wire: stainless steel polyamide coated | 50-100 | 1 | - | 50032 | 9-30 DC | Connector: 1 x M12, can be used radially | 315 | - | -20-80 | Ø 20.2 mm; (eyelet) | ± 0.001 % FSO | CANopen | - | - | - | CAN | 4096 steps; 4096 revolutions; 24 bit | binary | 10000 | Yes |
Loading...
Protection | IP 64; (on the housing: IP 65) | Protection Class | III | Application | encoder |
---|---|---|---|---|---|
Function Principle | Absolute | Reverse Polarity Protection | Yes | Detection System | magnetic |
Max. Relative Air Humidity(%) | 95; (condensation not permissible) | Max. Power-On Delay Time(ms) | 500 |
Configure
Basic Attributes
Number of Inputs and Outputs
Materials
Current Consumption(mA)
Wire Diameter(mm)
Analogue Current Output(mA)
Settling Time(ms)
Operating Voltage(V)
Electrical Connection
Wire Drum Circumference(mm)
Accuracy
Ambient Temperature(°C)
Wire Connection
Repeatability
Protocol
Max. Load(Ω)
Precision Analogue Output(%)
Short-Circuit Protection
Communication Interface
Resolution
Code
Max. Measuring Length(mm)
Short-Circuit Proof
Filter by standard shipping days
Optional Attributes