Multiturn Hollow Shaft Encoder (RM6121)

Multiturn Hollow Shaft Encoder RM6121

Product Details:

Manufacturer part number: RM6121

Brand: IFM ELECTRONIC

Price: 943.47

Delivery time: 12 Days


Technical Data:

Reference Temperature Torque: - °C

Protection: IP 64

Materials: stainless steel; flange: stainless steel

Current Consumption: - mA

Protection Class: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RM6121

Part Number
RM6121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference Temperature Torque
(°C)
Protection Materials Current Consumption
(mA)
Protection Class Electrical Connection - Plug Accuracy
(°)
Storage Temperature
(°C)
Operating Voltage
(V)
Electrical Connection Code Signal Reverse Polarity Protection Transmission Standard Short-Circuit Protection Digital Inputs Shaft Material Protocol Detection System Max. Revolution, Mechanical
(U/min)
Short-Circuit Protection Max. Relative Air Humidity
(%)
Communication Interface Inputs Max. Starting Torque
(Nm)
Resolution Code Max. Revolution Electrical
(U/min)
Max. Power-On Delay Time
(ms)
Rated Insulation Voltage
(V)
IO-Link Revision Dimensions
(mm)
Required Master Port Type Display Transmission Type Shaft Diameter
(mm)

943.47 €

1 12 Days -IP 64stainless steel; flange: stainless steel-----40-854.5-30 DC-Clock input; TTL-compatible signals; clock and clock (inv.) from drivers to RS 422; data output; synchronous serial; TTL-compatible signals, data, and data (inv.)Yes--15steel (1.4104)
Max. shaft load axial (at the shaft end) [N]: 40
Max. shaft load radial (at the shaft end) [N]: 110
--12000-98SSI data interface--8192 resolution; 8192 steps; 4096 revolutions; 25 bitGray code; (increasing code values when turned clockwise (seen on the shaft))------Voltage supply: LED, green
error: LED, red
-15

Loading...

  1. 1

Basic information

Function Principle Absolute Ambient Temperature(°C) -40-85 Revolution Type multiturn
Shaft Design hollow shaft open to one side

This page is Multiturn Hollow Shaft Encoder, part number RM6121.
You can find the detail information about specifications and dimensions on part number RM6121.

Variation of this product

Part Number
RM3008
RM8003
RM8004
RM8007
RMA300
RMA310
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Reference Temperature Torque
(°C)
Protection Materials Current Consumption
(mA)
Protection Class Electrical Connection - Plug Accuracy
(°)
Storage Temperature
(°C)
Operating Voltage
(V)
Electrical Connection Code Signal Reverse Polarity Protection Transmission Standard Short-Circuit Protection Digital Inputs Shaft Material Protocol Detection System Max. Revolution, Mechanical
(U/min)
Short-Circuit Protection Max. Relative Air Humidity
(%)
Communication Interface Inputs Max. Starting Torque
(Nm)
Resolution Code Max. Revolution Electrical
(U/min)
Max. Power-On Delay Time
(ms)
Rated Insulation Voltage
(V)
IO-Link Revision Dimensions
(mm)
Required Master Port Type Display Transmission Type Shaft Diameter
(mm)

1,021.09 €

1 4 Days -IP 67; (on the housing: IP 67; on the shaft: IP 67)Aluminium; clamping ring: brass100; ((24 V))----10-30 DC--YesDPV2----12000-98PROFIBUS DP--8192 steps; 4096 revolutions; 25 bitbinary----Ø 58.5 / L = 99---12

436.40 €

1 4 Days 25IP 65; (on the housing: IP 65; on the shaft: IP 64)flange: aluminium; housing: steel powder-coated< 30----4.5-30 DC-Clock input; TTL-compatible signals; clock and clock (inv.) from drivers to RS 422; data output; synchronous serial; TTL-compatible signals, data, and data (inv.)---12steel
Max. shaft load axial (at the shaft end) [N]: 40
Max. shaft load radial (at the shaft end) [N]: 110
--12000-98SSI data interfacereversal of direction of rotation; reset to zero34096 resolution; 4096 revolutions; 24 bitGray code; (increasing code values when turned clockwise (seen on the shaft))----Ø 36.5 / L = 67---12

388.18 €

1 4 Days 25IP 65; (on the housing: IP 65; on the shaft: IP 64)flange: aluminium; housing cap: steel powder-coated< 100; ((10 V DC) ; ≤ 50 (24 V DC))III-0.25-9-30 DC; ("supply class 2" to cULus)Connector: 1 x M12, axial-Yes--12steel
Max. shaft load axial (at the shaft end) [N]: 40
Max. shaft load radial (at the shaft end) [N]: 110
CANopen-6000Yes98CAN-34096 steps; 4096 revolutions; 24 bitbinary----Ø 36.5 / L = 74---12

418.84 €

1 3 Days 25IP 65; (on the housing: IP 65; on the shaft: IP 64)flange: aluminium; housing cap: steel powder-coated< 100; ((10 V DC) ; ≤ 50 (24 V DC))III-0.25-9-30 DC; ("supply class 2" to cULus)Connector: 1 x M12, axial-Yes--12steel
Max. shaft load axial (at the shaft end) [N]: 40
Max. shaft load radial (at the shaft end) [N]: 110
CANopen-6000Yes98CAN-34096 steps; 4096 revolutions; 24 bitbinary----Ø 36.5 / L = 74---12

680.40 €

1 4 Days 20IP 65; (on the housing: IP 67; on the shaft: IP 64)flange: aluminium; housing: stainless steel (1.4521 / 444)< 75IIIConnector: 1 x M12; Moulded body: stainless steel (1.4401 / 316)0.1-40-8518-30 DC; (to PELV)--Yes------Yes98; (condensation not permissible)IO-Link-165536 steps; 32768 revolutions; 31 bit-120001000301.1Ø 36 / L = 54.2A-COM3 (230.4 kBaud)12

737.10 €

1 4 Days 20IP 68; IP 69Kflange: stainless steel (1.4404 / 316L); housing: stainless steel (1.4521 / 444)< 75IIIConnector: 1 x M12; Moulded body: stainless steel (1.4401 / 316)0.1-40-8518-30 DC; (to PELV)--Yes-Yes--magnetic--98; (condensation not permissible)IO-Link-565536 steps; 32768 revolutions; 31 bit-60001000301.1Ø 42 / L = 89.5A-COM3 (230.4 kBaud)12

Tech Support