Solid Shaft Encoder (RB3500)

Solid Shaft Encoder RB3500

Product Details:

Manufacturer part number: RB3500

Brand: IFM ELECTRONIC

Price: 233.40

Delivery time: 4 Days


Technical Data:

Reset Point rP: - U/min

Protection: -

Power-On Delay Time: 0.5 s

Max. Current Load per Output: - mA

Materials: flange: aluminium; housing: stainless steel (1.4521 / 444); cable plug: PA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RB3500

Part Number
RB3500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reset Point rP
(U/min)
Protection Power-On Delay Time
(s)
Max. Current Load per Output
(mA)
Materials Current Consumption
(mA)
Application Function Principle Storage Temperature
(°C)
Electrical Connection Ambient Temperature
(°C)
Preset Point Shaft Material Reset Point rP
(Hz)
Max. Relative Air Humidity
(%)
Set Point SP
(U/min)
Set Point SP
(Hz)
Dimensions
(mm)
Display Shaft Diameter
(mm)

233.40 €

1 4 Days --0.5-flange: aluminium; housing: stainless steel (1.4521 / 444); cable plug: PA< 150-incremental-Cable: 2 m, Ø 4.9 mm; radial, can also be used axially; 5 x 0.14 mm²-40-80-6stainless steel
Max. shaft load axial (at the shaft end) [N]: 40
Max. shaft load radial (at the shaft end) [N]: 60
----Ø 36.5 / L = 65-6

Loading...

  1. 1

Basic information

Reference Temperature Torque(°C) 20 Electrical Design HTL/TTL Protection Class III
Accuracy(°) 0.1 Operating Voltage(V) 4.75-30 DC Reverse Polarity Protection Yes
Detection System magnetic Max. Revolution, Mechanical(U/min) 12000 Communication Interface IO-Link
Max. Starting Torque(Nm) 1 Resolution 1-10000; (parameterisable; Factory setting: 1024) resolution Max. Revolution Electrical(U/min) 12000
Switching Frequency(kHz) 1000 IO-Link Revision 1.1 Transmission Type COM2 (38.4 kBaud)
Shaft Design solid shaft

This page is Solid Shaft Encoder, part number RB3500.
You can find the detail information about specifications and dimensions on part number RB3500.

Variation of this product

Part Number
RB3100
RB3510
RU3100
RU3110
RU3500
RUP500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Reset Point rP
(U/min)
Protection Power-On Delay Time
(s)
Max. Current Load per Output
(mA)
Materials Current Consumption
(mA)
Application Function Principle Storage Temperature
(°C)
Electrical Connection Ambient Temperature
(°C)
Preset Point Shaft Material Reset Point rP
(Hz)
Max. Relative Air Humidity
(%)
Set Point SP
(U/min)
Set Point SP
(Hz)
Dimensions
(mm)
Display Shaft Diameter
(mm)

230.91 €

1 4 Days -IP 65; IP 66; (on the housing: IP 67; on the shaft: IP 64)0.5-flange: aluminium; housing: stainless steel (1.4521 / 444)< 150-incremental-40-85Connector: 1 x M12, radial, can also be used axially; Moulded body: stainless steel (1.4401 / 316); Maximum cable length: 100 m; (IO-Link: max. 20 m)-40-85-6stainless steel
Max. shaft load axial (at the shaft end) [N]: 10
Max. shaft load radial (at the shaft end) [N]: 20
-95; (condensation not permissible)--Ø 36.5 / L = 65-6

415.84 €

1 3 Days --0.5-flange: aluminium; housing: stainless steel (1.4521 / 444); cable plug: PA< 150---Cable: 2 m, Ø 4.9 mm; radial, can also be used axially; 5 x 0.14 mm²-40-80-6stainless steel
Max. shaft load axial (at the shaft end) [N]: 40
Max. shaft load radial (at the shaft end) [N]: 60
----Ø 36.5 / L = 67-6

232.03 €

1 4 Days -IP 65; IP 66; (on the housing: IP67; on the shaft: IP64)0.5-flange: aluminium; housing: stainless steel (1.4521 / 444)< 150-incremental-40-85Connector: 1 x M12, radial, can also be used axially; Moulded body: stainless steel (1.4401 / 316); Maximum cable length: 100 m; (IO-Link: max. 20 m)-40-85-6stainless steel
Max. shaft load axial (at the shaft end) [N]: 40
Max. shaft load radial (at the shaft end) [N]: 60
Fixing flange: synchro-flange
-95; (condensation not permissible)--Ø 58 / L = 63.5-6

531.35 €

1 4 Days -IP 67; (on the housing: IP67; on the shaft: IP67)0.5-flange: stainless steel (1.4571/316Ti ); housing: stainless steel (1.4521 / 444); NBR< 150-incremental-40-85Connector: 1 x M12, radial, can also be used axially; Moulded body: stainless steel (1.4401 / 316); Maximum cable length: 100 m; (IO-Link: max. 20 m)-40-85-6stainless steel (1.4571/316Ti )
Max. shaft load axial (at the shaft end) [N]: 40
Max. shaft load radial (at the shaft end) [N]: 60
Fixing flange: synchro-flange
-95; (condensation not permissible)--Ø 58 / L = 63.5-6

232.03 €

1 4 Days --0.5-flange: aluminium; housing: stainless steel (1.4521 / 444); cable plug: PA< 150-incremental-Cable: 2 m, Ø 4.9 mm; radial, can also be used axially; 5 x 0.14 mm²-40-80-6stainless steel
Max. shaft load axial (at the shaft end) [N]: 40
Max. shaft load radial (at the shaft end) [N]: 60
Fixing flange: synchro-flange
----Ø 58 / L = 63.5-6

314.03 €

1 4 Days -9999-9994IP 65; (on the housing: IP 67; on the shaft: IP 64)--flange: aluminium; housing: stainless steel; display window: PEI< 350encoder; Speed monitor; counterincremental-40-85Connector: 1 x M12, radial, can also be used axially; Moulded body: stainless steel; Maximum cable length: 100 m; (IO-Link: max. 20 m)-40-851-99996stainless steel
Max. shaft load axial (at the shaft end) [N]: 40
Max. shaft load radial (at the shaft end) [N]: 60
Fixing flange: synchro-flange
-166.7-166.695; (condensation not permissible)-9994-9999-166.6-166.7Ø 58 / L = 6410-segment display, red/green 4-digit parameterisable
2 x LED, yellow
5 x LED, green
6

Tech Support