Protective Cap【1-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AC3016
E11078
E11256
E12209
E12542
E12574
E12598
E30148
E70297
E70452
E73004
E73005
EC2098
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Protection Materials Design Thread Designation Ambient Temperature
(°C)
External Diameter
(mm)
Tightening Torque
(Nm)
Installation Dimensions
(mm)
Accessories (Included)

6.54 €

10 Pieces Per Package

1 pack 4 Days -Plastics black------24 x 10 x 24-

46.20 €

1 4 Days -PPSU black transparentFor mounting adapters-----Ø 44.5 / L = 87Cable gland: PG 9

10.77 €

10 Pieces Per Package

1 pack 4 Days -PA 6.6For unused inputs of splitter boxesM8 x 1-15-90---M8 x 1-

1.23 €

2 Pieces Per Package

1 pack 4 Days -PA 6.6-M20 x 1.5-20-100-3.5-M20 x 1.5-

13.86 €

4 Pieces Per Package

1 pack 4 Days -end caps: stainless steel (1.4404 / 316L); Sealing: EPDMFor hygienic and wet areas in the food industry--25-100-0.6; (Take into account the maximum value of the counterpart!)Use only with protection class III devices--

25.23 €

5 Pieces Per Package

1 pack 4 Days IP 54PAFor unused inputs of splitter boxes--25-100-----

13.86 €

4 Pieces Per Package

1 pack Quote IP 65; IP 67; IP 69Kend caps: stainless steel (1.4404 / 316L); Sealing: EPDMFor hygienic and wet areas in the food industry--25-100-0.6-1.2; (Take into account the maximum value of the counterpart!)Use only with protection class III devices--

23.56 €

1 4 Days -stainless steel (1.4404 / 316L)----2.5-3.5; (recommended tightening torque)---

7.84 €

10 Pieces Per Package

1 pack 4 Days -PPFor ProcessLine modules, For M12 socket to cover the unused inputs and outputs on the module , For unused inputs of splitter boxesM12-15-90-0.8-M12-

71.02 €

1 Quote -POM; FKMFor USB connection cable EC2099M22 x 1-25-70370.8-M22 x 1 / L = 94-

7.72 €

10 Pieces Per Package

1 pack 4 Days -PA blackFor M12 sockets of ClassicLine modules, CompactLine modules and AirBoxesM12-30-85-0.8-M12-

9.81 €

10 Pieces Per Package

1 pack 4 Days -ULTRAMID blackFor Compact M8 modulesM8 x 1--0.3-0.5-M8 x 1-

8.46 €

10 Pieces Per Package

1 pack Available 4 Days -PA blackFor M12 sockets of CompactModule metalM12-30-85-0.8-M12-

Loading...

  1. 1

Tech Support