- | Adapter: PA; Target: stainless steel (1.4404 / 316L) | Accessories for IX5010, IX5030, for valves Alfa Laval Typ SSV (Single Seat Valves) | - | - | - | - | - | - | socket head screw: 1 x M4 socket head screws: 1 x M6 Mounting plate | 1 pieces |
- | Adapter: PA; Target: stainless steel (1.4404 / 316L) | For Bardiani valves | - | - | - | - | - | 46.6 x 59 x 59 | Screws: 3, thread forming socket head screw: 1 x M12 x 30 O-ring socket head Screws: 2 x M6 x 18 | 1 pieces |
- | Target: stainless steel (1.4404 / 316L); mounting plate: stainless steel (1.4305 / 303); spacer: POM | For valves APV / SPX, For valves APV / SPX | - | - | - | - | - | - | Cylinder screws: 3 x M4 x 40, stainless steel washers: 3 x M4 countersunk screws: 3 x M5 x 16, stainless steel | 1 pieces |
- | Adapter: PA 6; Target: stainless steel (1.4404 / 316L); screws: stainless steel (1.4301 / 304); Clamping device: stainless steel (1.4301 / 304) | For Alfa Laval valves Typ SSV (Single Seat Valves) | - | - | - | - | - | - | - | 1 pieces |
- | Adapter: PA 6; Clamping device: stainless steel (1.4301 / 304); Target: stainless steel (1.4404 / 316L); screw: stainless steel (1.4301 / 304); Sealing: EPDM | For Alfa Laval valves Typ LKLA-T (Butterfly Valves) | - | - | - | - | - | - | - | 1 pieces |
- | flange: stainless steel; spacer: POM; Target: stainless steel (1.4404 / 316L); Sealing: FKM 80 Shore A | For SPX/APV valves type butterfly valves | - | - | - | - | - | - | Cylinder screws: 3 x M4 x 40, stainless steel washers: 3 x A4.3 countersunk screws: 3 x M5 x 16, stainless steel Sealing: 1 x 7.5 x 1.5 | 1 pieces |
- | flange: stainless steel; spacer: POM; Target: stainless steel (1.4404 / 316L) | For SPX/APV valves type single seat valves | - | - | - | - | - | - | Cylinder screws: 3 x M4 x 40, stainless steel washers: 3 x M4 countersunk screws: 2 x M8 x 16, stainless steel | 1 pieces |
34 | stainless steel (1.4435 / 316L); O-ring: EPDM | Accessories for, PY200x, PM17xx, PI27xx, PG27xx, : Rosemount 1199 (SSW) Tank Spud Seal | H4 | Tank Spud Rosemount 1199 (SSW) Tank Spud Seal | Gasket | G 1 Aseptoflex Vario | 0.4 / 4 | - | - | 1 pieces |
- | stainless steel (1.4435 / 316L) | - | - | UPJ Ø 42 mm | - | G 1/2 sealing cone | 0.8 / 4 | - | O-ring | 1 pieces |