Magnetic Coded Sensor (MN207S)

Magnetic Coded Sensor MN207S

Product Details:

Manufacturer part number: MN207S

Brand: IFM ELECTRONIC

Price: 61.25

Delivery time: 4 Days


Technical Data:

Materials: PA

Application: class C to EN 60654-1 weatherproof application

Electrical Connection - Plug: Cable: 0.1 m, PVC, Ø 5 mm|Connector: 1 x M12

Operating Voltage: 24 DC; ("supply class 2" to cULus) V

Electrical Connection: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MN207S

Part Number
MN207S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Application Electrical Connection - Plug Operating Voltage
(V)
Electrical Connection Ambient Temperature
(°C)
Output Function Sensing Range
(mm)
Dimensions
(mm)
Accessories (Included)

61.25 €

1 4 Days PAclass C to EN 60654-1 weatherproof applicationCable: 0.1 m, PVC, Ø 5 mm|Connector: 1 x M1224 DC; ("supply class 2" to cULus)--25-802 x normally open; (potential-free)5; (with defined actuator)36 x 13 x 26coded target

Loading...

  1. 1

Basic information

Output Data Interface type A Design coded target Protection Class III
Reverse Polarity Protection No Type of Operation permanent operation Switching Frequency DC(Hz) 150
Housing rectangular Tightening Torque(Nm) 0.8-2 Permanent Current Rating of Switching Output DC(mA) 50
Mounting non-flush mountable Short-Circuit Proof No Rated Insulation Voltage(V) 60

This page is Magnetic Coded Sensor, part number MN207S.
You can find the detail information about specifications and dimensions on part number MN207S.

Variation of this product

Part Number
MN203S
MN204S
MN205S
MN500S
MN501S
MN502S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials Application Electrical Connection - Plug Operating Voltage
(V)
Electrical Connection Ambient Temperature
(°C)
Output Function Sensing Range
(mm)
Dimensions
(mm)
Accessories (Included)

61.25 €

1 4 Days PAclass C to EN 60654-1 weatherproof applicationCable: 0.1 m, PVC, Ø 5 mm|Connector: 1 x M1224 DC--25-802 x normally open; (potential-free)5; (with defined actuator)36 x 13 x 26coded targetcover caps: 4

66.47 €

1 4 Days PAclass C to EN 60654-1 weatherproof application-24 DCCable: 2 m, PVC, Ø 5 mm; 6 x 0.25 mm²-25-802 x normally open, 1 x normally closed; (potential-free)5; (with defined actuator)36 x 13 x 26coded targetcover caps: 4

67.05 €

1 4 Days PAclass C to EN 60654-1 weatherproof application-24 DCCable: 6 m, PVC, Ø 5 mm; 6 x 0.25 mm²-25-80|10-402 x normally open, 1 x normally closed; (potential-free)5; (with defined actuator)36 x 13 x 26coded targetcover caps: 4

62.79 €

1 4 Days Housing: PA; mounting plate: stainless steel (1.4301 / 304)For safety-related applications|class C to EN 60654-1 weatherproof application-24 DCCable: 2 m, PVC, Ø 5 mm; 4 x 0.25 mm²-25-802 x normally open; (potential-free)8; (with defined actuator)88 x 13.1 x 25coded target

62.79 €

1 4 Days Housing: PA; mounting plate: stainless steel (1.4301 / 304)For safety-related applications|class C to EN 60654-1 weatherproof application-24 DCCable: 6 m, PVC, Ø 5 mm; 4 x 0.25 mm²-25-80|10-402 x normally open; (potential-free)8; (with defined actuator)88 x 13.1 x 25coded target

62.79 €

1 4 Days Housing: PA; mounting plate: stainless steel (1.4301 / 304)For safety-related applications|class C to EN 60654-1 weatherproof applicationConnector: 1 x M824 DC--25-802 x normally open; (potential-free)8; (with defined actuator)88 x 13.1 x 25coded target

Tech Support