Manufacturer part number: MN701S
Brand: IFM ELECTRONIC
Price: 140.85 €
Delivery time: 4 Days
Design: uniquely fully coded target
Electrical Connection - Plug: Connector: 1 x M12; Moulded body: stainless steel (1.4301 / 304)
Operating Voltage: 20.4-26.4 DC V
Electrical Connection: -
Accessories (Included): uniquely fully coded target
washers: 4
cover caps: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MN701S
Part Number
|
---|
MN701S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Design | Electrical Connection - Plug | Operating Voltage (V) | Electrical Connection | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|
140.85 € | 1 | 4 Days | uniquely fully coded target | Connector: 1 x M12; Moulded body: stainless steel (1.4301 / 304) | 20.4-26.4 DC | - | uniquely fully coded target washers: 4 cover caps: 8 |
Loading...
Output Data | interface type C class 2 | Hysteresis(%) | 20 | Electrical Design | PNP |
---|---|---|---|---|---|
Materials | PA | Current Consumption(mA) | < 50 | Protection Class | III |
Application | class C to EN 60654-1 weatherproof application | Max. Capacitive Load Ci"max(nF) | 200 | No-Load Current(mA) | 30 |
Ambient Temperature(°C) | -25-70 | Reverse Polarity Protection | Yes | Type of Operation | permanent operation |
Output Function | 2 x OSSD, 1 x PNP | Switching Frequency DC(Hz) | 1 | Safe Switching-Off Distance S(ar)(mm) | 16 |
Operating Current(mA) | 40-700 | Short-Circuit Protection | Yes | Housing | rectangular |
Tightening Torque(Nm) | 0.8-2 | Max. Leakage Current(mA) | 0.5 | Permanent Current Rating of Switching Output DC(mA) | 50 |
Max. Power-On Delay Time(ms) | 1500 | Overload Protection | Yes | Mounting | non-flush mountable |
Sensing Range(mm) | 12; (with defined actuator) | Repeatability Analogue Output(%) | ≤ 10; (% Sn) | Rated Insulation Voltage(V) | 32 |
Dimensions(mm) | 72 x 18 x 25 | Display | Function: 1 x LED, (ACT) input 1 x LED, (IN) Output 1 x LED, (OUT) operation: 1 x LED, (PWR) |
This page is RFID-coded Safety Sensor, part number MN701S.
You can find the detail information about specifications and dimensions on part number MN701S.
Part Number |
---|
MN700S |
MN702S |
MN703S |
MN704S |
MN705S |
MN706S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Design | Electrical Connection - Plug | Operating Voltage (V) | Electrical Connection | Accessories (Included) |
---|---|---|---|---|---|---|---|---|---|
133.86 € | 1 | 4 Days | coded target | Connector: 1 x M12; Moulded body: stainless steel (1.4301 / 304) | 20.4-26.4 DC | - | coded targetwashers: 4cover caps: 8 | ||
140.85 € | 1 | 4 Days | codable target | Connector: 1 x M12; Moulded body: stainless steel (1.4301 / 304) | 20.4-26.4 DC | - | codable targetwashers: 4cover caps: 8 | ||
133.86 € | 1 | 4 Days | coded target | - | 20.4-26.4 DC | Cable: 2 m, PVC; 6 x 0.5 mm² | coded targetwashers: 4cover caps: 8 | ||
140.85 € | 1 | 4 Days | uniquely fully coded target | - | 20.4-26.4 DC | Cable: 2 m, PVC; 8 x 0.34 mm² | uniquely fully coded target washers: 4 cover caps: 8 | ||
140.85 € | 1 | 4 Days | codable target | - | 20.4-26.4 DC | Cable: 2 m, PVC; 8 x 0.34 mm² | codable targetwashers: 4cover caps: 8 | ||
133.86 € | 1 | 4 Days | coded target | Connector: 1 x M12; Moulded body: stainless steel (1.4301 / 304) | 20.4-26.4 DC; ("supply class 2" to cULus) | - | coded targetwashers: 4cover caps: 8 |